Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Chain Wheel 5 x 2.5 mm - Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Chain Wheel 5 x 2.5 mm, for roller chain according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 311-005-090
CNSORDERNO
Order number
311-005-090
Z
Number of Teeth
90
DE
Dimensions
145.4 mm
DP
Dimensions
143.27 mm
D1
Dimensions
14 mm
H
Dimensions
4 mm
R3
Tooth tip rounding
5 mm
C
Width of the rounding
0.6 mm
B1
Gear width
2.3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices